(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) (Part Number)

Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,597,301VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The JMB metal fitting stopper stops the rotation of the wheels

Part Number
RGJMB-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

3,820,926 VND

1 Piece(s) 8 Day(s) or more 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112112140140252006358Heavy Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RGJMB-200 in the Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RGJMB-200 trong chuỗi Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm).

Products like this...

Part Number
RFJMB-150
RFJMB-200
RGJMB-150
RJMB-150
RRJMB-150
RRJMB-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category

3,126,686 VND

1 Piece(s) 8 Day(s) or more 198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load

5,376,881 VND

1 Piece(s) 4 Day(s) or more 250485.01~750.00600[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112112140140252006358Heavy Load

2,597,301 VND

1 Piece(s) 8 Day(s) or more 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance9090120120201505045Light/Medium Load

3,205,938 VND

1 Piece(s) 8 Day(s) or more 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load

3,262,348 VND

1 Piece(s) 8 Day(s) or more 198485.01~750.00550[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201505045Heavy Load

5,366,275 VND

1 Piece(s) 8 Day(s) or more 250485.01~750.00660[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252006358Heavy Load