(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ The JMB metal fitting stopper stops the rotation of the wheels
Part Number |
---|
UWBJMB-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,852,615 VND | 1 Piece(s) | 13 Day(s) or more | 198 | 485.01~750.00 | 550 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | 90 | 90 | 120 | 120 | 20 | 150 | 40 | 45 | Heavy Load |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |
Please check the type/dimensions/specifications of the part UWBJMB-150 in the Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UWBJMB-150 trong chuỗi Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm).
Part Number |
---|
RFJMB-200 |
RGJMB-150 |
RGJMB-200 |
RJMB-150 |
RRJMB-150 |
UWBJMB-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Eccentricity E (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,376,881 VND | 1 Piece(s) | 4 Day(s) or more | 250 | 485.01~750.00 | 600 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 112 | 140 | 140 | 25 | 200 | 63 | 58 | Heavy Load | ||
2,597,301 VND | 1 Piece(s) | 8 Day(s) or more | 198 | 220.01~320.00 | 300 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 90 | 90 | 120 | 120 | 20 | 150 | 50 | 45 | Light/Medium Load | ||
3,820,926 VND | 1 Piece(s) | 8 Day(s) or more | 250 | 320.01~485.00 | 410 | [Synthetic Rubber] Rubber made of steel plate | Abrasion Resistance | 112 | 112 | 140 | 140 | 25 | 200 | 63 | 58 | Heavy Load | ||
3,205,938 VND | 1 Piece(s) | 8 Day(s) or more | 198 | 485.01~750.00 | 500 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 90 | 90 | 120 | 120 | 20 | 150 | 50 | 45 | Heavy Load | ||
3,262,348 VND | 1 Piece(s) | 8 Day(s) or more | 198 | 485.01~750.00 | 550 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 90 | 90 | 120 | 120 | 20 | 150 | 50 | 45 | Heavy Load | ||
7,351,880 VND | 1 Piece(s) | 13 Day(s) or more | 250 | 485.01~750.00 | 660 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 112 | 112 | 140 | 140 | 25 | 200 | 42 | 58 | Heavy Load |