(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Automatic Spray Gun with Built-in Air Valve FA110-P

Automatic Spray Gun with Built-in Air Valve FA110-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,300,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight, compact, and high durability spray gun.

 
Part Number
FA110-P08P
FA110-P10P
FA110-P13P
FA110-P15P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Air cap type

7,300,880 VND

1 Piece(s) 9 Day(s) or more 0.822008P

7,300,880 VND

1 Piece(s) 9 Day(s) or more 1.023010P

7,300,880 VND

1 Piece(s) 9 Day(s) or more 1.328013P

7,300,880 VND

1 Piece(s) 9 Day(s) or more 1.529015P

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Paint Supply Method Pressure Feed Pattern Shape Tulip Paint Nozzle Type F110