(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
US-S Ball Bearing (main body material: stainless steel)

US-S Ball Bearing (main body material: stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      273,243VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Economy embedded type pressed product

[Features]
· Same heavy press as IM type product available at a low price, with quick delivery time.
· Embedded type keeps the installation height low.
· Mainly used for conveyor systems for moving lightweight equipment.

Part Number
US-16S
US-25S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWorking Load
(N)
Outer Dia. D
(Ø)
Withstand Operating Load Range
(N)
Ball Size (Inch)
(Ø)

273,243 VND

1 Piece(s) 4 Day(s) or more 1078.441.350.1~100.015.88(5/8)

535,077 VND

1 Piece(s) 4 Day(s) or more 1029455.8100.1~500.025.4(1)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Flange Type Standard Body Material Stainless Steel
Main Ball material Stainless Steel Sub Ball Stainless Steel Application General-Purpose Air Ball Transfer