(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Unit Regulator with Filter BN-3RT5F

Air Unit Regulator with Filter BN-3RT5F
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,100,741VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A modular space-saving series featuring a metal bottle.

[Features]
· Standard metal bottle.
· Fluid level is displayed through color changing glass.

 
Part Number
BN-3RT5F-8
BN-3RT5F-10
BN-3RT5F-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Dia.

2,100,741 VND

1 Piece(s) 4 Day(s) or more Rc1/4

2,100,741 VND

1 Piece(s) 4 Day(s) or more Rc3/8

2,100,741 VND

1 Piece(s) 4 Day(s) or more Rc1/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Relief Mechanism Relief Flow Direction Standard Flow (Right→Left)
Drain Cock Manual Pressure Gauge With Standard Pressure Tester Applicable Fluids Air
Operating Pressure(MPa) 0.05~1.0 Set Pressure(MPa) 0.05~0.85