(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connection Cable

Connection Cable

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Connection Cable
  • Connection Cable
  • Connection Cable
  • Connection Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,078,257VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Cable for connecting controllers/drivers to stages.
· Driver-side open connection type cable is wired only to stage-side connector.

 
Part Number
ACB-STS2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,078,257 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cable Length(m) 2 Cable Type Connection cable Cable Specifications 12 Conductors Shielded Wire

Please check the type/dimensions/specifications of the part ACB-STS2 in the Connection Cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACB-STS2 trong chuỗi Connection Cable.