(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auto Micrometer

Auto Micrometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,927,798VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Auto Micro is an electric micrometer head.

[Features]
· An automatic actuator with a five-phase stepping motor.
· Extremely powerful with 10 kg of thrust.
· Very high resolution due to the featured reduction ratio of 1: 50.
· Equipped as standard with a limit sensor that can also be used as an origin point.
· Compatible controller driver is the QT-A series 0.35A/phase type.

Part Number
AMH-13
AMH-15
AMH-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTravel Distance
(mm)

7,927,798 VND

1 Piece(s) 19 Day(s) or more 0~13

8,799,463 VND

1 Piece(s) 7 Day(s) or more 0~15

8,800,447 VND

1 Piece(s) 19 Day(s) or more 0~25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Motor Used Core-less geared motor Force(N) 68.6

Frequently asked question (FAQ)FAQ

Question:Question: How do I use the product?
Answer:Answer: Please use the dedicated controller AMC-4, and if there are multiple units, switch one unit at a time. The AMC-4 also handles speed adjustment.