(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads (Part Number)

Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      327,360VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fixed type caster suitable for industrial use. Standard caster most commonly used for medium duty.

Part Number
OHUK-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)

1,832,049 VND

1 Piece(s) 6 Day(s) or more 250320.01~485.00392.4UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes103(113)54(64)15510220042

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Load Category Medium Load

Please check the type/dimensions/specifications of the part OHUK-200 in the Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OHUK-200 trong chuỗi Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads.

Products like this...

Part Number
OHK-150
OHK-180
OHK-250
OHK-75
OHUK-250
OHUK-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)

761,501 VND

1 Piece(s) 6 Day(s) or more 198140.01~220.00196.2Rubber-Slotted Holes94(10253(571379315045

1,082,978 VND

1 Piece(s) 9 Day(s) or more 240220.01~320.00225.6Rubber-Slotted Holes103(113)54(64)15510218045

2,240,439 VND

1 Piece(s) 6 Day(s) or more 305320.01~485.00323.7Rubber-Slotted Holes135(145)75(85)20014025050

327,360 VND

1 Piece(s) 6 Day(s) or more 10135.01~80.0078.5Rubber-Round hole634095727532

3,575,181 VND

1 Piece(s) 6 Day(s) or more 305485.01~750.00490.5UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes135(145)75(85)20014025045

526,815 VND

1 Piece(s) 6 Day(s) or more 10180.01~140.00117.6UrethaneAbrasion Resistance / Oil ResistanceRound hole634095727532