(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hydrant and related products flexible tube Cap Nuts and Packing Set

Hydrant and related products flexible tube Cap Nuts and Packing Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,058VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-quality flexible tubing components by Miyako Inc., a dedicated manufacturer of piping and engineering plastics that are able to stand up to use in water circulating systems.

 
Part Number
SV1NP-16
SV1NP-16.8
SV1NP-19.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimensions

92,058 VND

1 Piece(s) 6 Day(s) or more 16

92,058 VND

1 Piece(s) 6 Day(s) or more 16.8

176,501 VND

1 Piece(s) 10 Day(s) or more 19.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Related components details Gasket Nuts Set Material of Gasket EPDM
Material Made in Brass