(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Faucet and related products flexible tube cap nut and packing set (stainless steel)

Faucet and related products flexible tube cap nut and packing set (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      474,115VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-quality flexible tubing components by Miyako Inc., a dedicated manufacturer of piping and engineering plastics that are able to stand up to use in water circulating systems.

 
Part Number
SV1NPS-16
SV1NPS-16.8
SV1NPS-19.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimensions

474,115 VND

1 Piece(s) 10 Day(s) or more 16

474,115 VND

1 Piece(s) 10 Day(s) or more 16.8

583,676 VND

1 Piece(s) 10 Day(s) or more 19.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Related components details Gasket Nuts Set Material of Gasket Non Asbestos
Material SUS304