(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hydrant/Related Products, Flexible Tube, MB Pipe Cutter

Hydrant/Related Products, Flexible Tube, MB Pipe Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,332,983VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A very user-friendly size that fits perfectly in the hand. Features a click-action mechanism.

 
Part Number
MB650
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,332,983 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Related components details Tool Applicable Pipe Size Copper Pipe, Stainless Steel Pipe, Brass Pipe
Operating Range 6mm~50mm