(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Tubes, Solar Socket (Part Number)

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Tubes, Solar Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,126VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Material: It is made of brass. ·Solar socket for polyethylene pipes for pipes, fittings and auxiliary materials for piping.

 
Part Number
MB152G
MB152GH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension (d)
(φ)

374,126 VND

1 Piece(s) 10 Day(s) or more 14.5

374,126 VND

1 Piece(s) 10 Day(s) or more 16.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Material Made in Brass Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Applicable Tube Material Copper