(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Dedicated nut for Brass flare Copper pipe fitting. For piping of water, air, oil, etc.
Part Number |
---|
M614FK-6A |
M614FK-6B |
M614FK-6.35 |
M614FK-8 |
M614FK-9.52 |
M614FK-10 |
M614FK-12 |
M614FK-12.7 |
M614FK-15 |
M614FK-15.88 |
M614FK-19.05 |
M614FK-22.22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal (Related Parts) (mm) | Nominal (Related Parts) (inch) | Applicable Pipe O.D. (related parts) (mm) | Nominal Nut (d) |
---|---|---|---|---|---|---|---|---|
59,270 VND | 1 Piece(s) | 10 Day(s) or more | - | - | 6A | G1/8 | ||
59,270 VND | 1 Piece(s) | 10 Day(s) or more | - | - | 6B | UNF7/16 Screw Thread 20 | ||
62,888 VND | 1 Piece(s) | 6 Day(s) or more | - | 1/4 | 6.35 | UNF7/16 Screw Thread 20 | ||
59,270 VND | 1 Piece(s) | 10 Day(s) or more | 8 | - | 8 | UNF1/2 Screw Thread 20 | ||
72,020 VND | 1 Piece(s) | 10 Day(s) or more | - | 3/8 | 9.52 | UNF5/8 Screw Thread 18 | ||
72,020 VND | 1 Piece(s) | 10 Day(s) or more | 10 | - | 10 | UNF5/8 Screw Thread 18 | ||
97,516 VND | 1 Piece(s) | 10 Day(s) or more | 12 | - | 12 | UNF3/4 Screw Thread 16 | ||
97,516 VND | 1 Piece(s) | 10 Day(s) or more | - | 1/2 | 12.7 | UNF3/4 Screw Thread 16 | ||
224,213 VND | 1 Piece(s) | 10 Day(s) or more | 15 | - | 15 | UNF7/8 Screw Thread 14 | ||
224,213 VND | 1 Piece(s) | 10 Day(s) or more | - | 5/8 | 15.88 | UNF7/8 Screw Thread 14 | ||
245,330 VND | 1 Piece(s) | 10 Day(s) or more | - | 3/4 | 19.05 | UNF11/16 Screw Thread 14 | ||
549,316 VND | 1 Piece(s) | 10 Day(s) or more | - | 7/8 | 22.22 | UNF11/16 Screw Thread 14 |
Loading...Tải…
Type | Related Components | Types of Related components | Nut | Material (Related Components) | Made in Brass |
---|---|---|---|---|---|
Applicable Fluids (related parts) | Water/Air/Oil | Max. Operating Pressure (Related Parts)(MPa) | 6.86 | Applicable Pipe Material (Related Parts) | Copper |