(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Socket with Copper Tube Shoulder Seat

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Water Faucet Socket with Copper Tube Shoulder Seat
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      173,615VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of copper tube fittings manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Copper tube fittings for hot water - Water faucet socket with copper tube mounting tab.
· Material: Bronze
· Applicable fluids: Water
· Connection type: Screw <=> Pipe. Direction.

 
Part Number
M150CP-1/2X15.88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

173,615 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 15
Nominal B 1 1/2 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 15.88
Connection Thread Type Rp Nominal of Thread 1/2B(15A)