(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Reliable worm gear made by a speed reducer manufacturer with parallel teeth profile, JIS N8 class accuracy, and JIS H7 class hole diameter tolerance.
Part Number |
---|
WS15D |
WS15S |
WS25D |
WS25S |
WS30D |
WS30S |
WS50D |
WS50S |
WS60D |
WS60S |
WS80D |
WS80S |
WS100S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module (m) | Number of Starts (J) | Tooth width (W) (mm) | Outer Diameter (D) (mm) |
---|---|---|---|---|---|---|---|---|---|
284,991 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 2 | 28 | 28 | ||
289,501 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5 | 1 | 28 | 28 | ||
492,565 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 2 | 45 | 42 | ||
467,861 VND | 1 Piece(s) | 62 Day(s) or more | 10 | 2.5 | 1 | 45 | 42 | ||
570,290 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 2 | 55 | 50 | ||
553,372 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 1 | 55 | 50 | ||
1,858,213 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 5 | 2 | 90 | 75 | ||
1,833,819 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 5 | 1 | 90 | 75 | ||
2,425,552 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | 2 | 110 | 90 | ||
2,381,683 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | 1 | 110 | 90 | ||
5,052,152 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 2 | 150 | 110 | ||
4,677,598 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 1 | 150 | 110 | ||
8,560,842 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 1 | 190 | 130 |
Loading...Tải…
Material | S45C | Hole diameter intersection | JIS, Class H7 | Twisting Direction | Right |