(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
• The use of a special synthetic rubber on the outer peripheral portion ensures there is no leakage of oil from the outside.
• Since the reinforcement ring on the inner side of the outer peripheral portion is fusion bonded, there is no leakage.
• Detachment is easy compared to conventional items made of metal, resin, etc.
• In particular, SC-A (with outer circumference collar) is easy to remove.
· No light alloy housing will be damaged.
• Excellent oil and heat resistance due to the use of special synthetic rubber.
• Enables cost reduction through parts standardization.
Part Number |
---|
SC32-7A |
SC35-7A |
SC40-7A |
SC47-7A |
SC52-7A |
SC62-7A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D1 (φ) |
---|---|---|---|---|---|---|
88,840 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 38 | ||
81,605 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 41 | ||
99,995 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 46 | ||
104,776 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 53 | ||
112,745 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 58 | ||
119,851 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 68 |
Loading...Tải…
t1(㎜)(㎜) | 7 |