(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Circuit Connection Cable

Circuit Connection Cable
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      943,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Motor and circuit connection cable. ·The connection point is motor.

 
Part Number
CC01SCSALE
CC01SCRSALE
CC02SCSALE
CC02SCRSALE
CC03SCSALE
CC03SCRSALE
CC05SCSALE
CC05SCRSALE
CC10SCSALE
CC10SCRSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length
(m)
Cable Type

943,860 VND

896,667 VND

1 Piece(s) 14 Day(s) 1Connection

1,923,415 VND

1,827,244 VND

1 Piece(s) 14 Day(s) 1Movable connection

1,083,334 VND

1,029,167 VND

1 Piece(s) Same day 2Connection

2,193,335 VND

2,083,668 VND

1 Piece(s) 14 Day(s) 2Movable connection

1,352,643 VND

1,285,011 VND

1 Piece(s) Same day 3Connection

2,730,195 VND

2,593,685 VND

1 Piece(s) 14 Day(s) 3Movable connection

1,887,130 VND

1,792,774 VND

1 Piece(s) Same day 5Connection

3,689,475 VND

3,505,001 VND

1 Piece(s) 14 Day(s) 5Movable connection

3,328,786 VND

3,162,347 VND

1 Piece(s) 14 Day(s) 10Connection

6,315,878 VND

6,000,084 VND

1 Piece(s) 14 Day(s) 10Movable connection

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Electromagnetic Brake NA Attached cable NA Cable characteristic Standard
Connecting points Motor