(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The AR series motor and driver is attached by either 1 m, 2 m or 3 m cable for connection. Please select the connection cable set or relay cable set if the motor and driver are separated ≥ 3 m. A set of motor and electromagnetic brake cables for motors with electromagnetic brakes. Please use a movable cable for cables that are repeatedly bent and stretched.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cable Length (m) | Electromagnetic Brake | Attached cable | Cable Type |
---|---|---|---|---|---|---|---|---|
1,883,589 VND 1,789,410 VND | 1 Piece(s) | 19 Day(s) | 1 | Available | For motor | Relay | ||
1,494,872 VND 1,420,128 VND | 1 Piece(s) | 19 Day(s) | 1 | NA | NA | Relay | ||
2,019,253 VND 1,918,290 VND | 1 Piece(s) | 19 Day(s) | 1 | NA | NA | Movable connection | ||
2,810,040 VND 2,669,538 VND | 1 Piece(s) | 19 Day(s) | 1 | Available | For motor | Movable connection | ||
2,811,681 VND 2,671,097 VND | 1 Piece(s) | 19 Day(s) | 1 | Available | For motor | Movable relay | ||
2,020,236 VND 1,919,224 VND | 1 Piece(s) | 19 Day(s) | 1 | NA | NA | Movable relay | ||
2,118,473 VND 2,012,549 VND | 1 Piece(s) | 19 Day(s) | 2 | Available | For motor | Relay | ||
1,664,444 VND 1,581,222 VND | 1 Piece(s) | 19 Day(s) | 2 | NA | NA | Relay | ||
2,227,660 VND 2,116,277 VND | 1 Piece(s) | 19 Day(s) | 2 | NA | NA | Movable connection | ||
3,150,868 VND 2,993,325 VND | 1 Piece(s) | 19 Day(s) | 2 | Available | For motor | Movable connection | ||
3,152,511 VND 2,994,885 VND | 1 Piece(s) | 19 Day(s) | 2 | Available | For motor | Movable relay | ||
2,228,643 VND 2,117,211 VND | 1 Piece(s) | 19 Day(s) | 2 | NA | NA | Movable relay | ||
2,357,290 VND 2,239,426 VND | 1 Piece(s) | 19 Day(s) | 3 | Available | For motor | Relay | ||
1,834,213 VND 1,742,502 VND | 1 Piece(s) | 19 Day(s) | 3 | NA | NA | Relay | ||
2,463,955 VND 2,340,757 VND | 1 Piece(s) | 19 Day(s) | 3 | NA | NA | Movable connection | ||
3,421,740 VND 3,250,653 VND | 1 Piece(s) | 19 Day(s) | 3 | Available | For motor | Movable connection | ||
3,423,314 VND 3,252,148 VND | 1 Piece(s) | 19 Day(s) | 3 | Available | For motor | Movable relay | ||
2,464,940 VND 2,341,693 VND | 1 Piece(s) | 19 Day(s) | 3 | NA | NA | Movable relay | ||
2,317,170 VND 2,201,312 VND | 1 Piece(s) | 19 Day(s) | 5 | NA | NA | Connection | ||
2,955,755 VND 2,807,967 VND | 1 Piece(s) | 19 Day(s) | 5 | Available | For motor | Connection | ||
2,957,400 VND 2,809,530 VND | 1 Piece(s) | 19 Day(s) | 5 | Available | For motor | Relay | ||
2,289,215 VND 2,174,754 VND | 1 Piece(s) | 19 Day(s) | 5 | NA | NA | Relay | ||
2,940,531 VND 2,793,504 VND | 1 Piece(s) | 19 Day(s) | 5 | NA | NA | Movable connection | ||
4,158,455 VND 3,950,532 VND | 1 Piece(s) | 19 Day(s) | 5 | Available | For motor | Movable connection | ||
4,160,028 VND 3,952,027 VND | 1 Piece(s) | 19 Day(s) | 5 | Available | For motor | Movable relay | ||
2,941,516 VND 2,794,440 VND | 1 Piece(s) | 19 Day(s) | 5 | NA | NA | Movable relay | ||
2,797,116 VND 2,657,260 VND | 1 Piece(s) | 19 Day(s) | 7 | NA | NA | Connection | ||
3,601,375 VND 3,421,306 VND | 1 Piece(s) | 19 Day(s) | 7 | Available | For motor | Connection | ||
3,603,020 VND 3,422,869 VND | 1 Piece(s) | 19 Day(s) | 7 | Available | For motor | Relay | ||
2,798,101 VND 2,658,196 VND | 1 Piece(s) | 19 Day(s) | 7 | NA | NA | Relay | ||
3,507,706 VND 3,332,321 VND | 1 Piece(s) | 19 Day(s) | 7 | NA | NA | Movable connection | ||
5,083,627 VND 4,829,446 VND | 1 Piece(s) | 19 Day(s) | 7 | Available | For motor | Movable connection | ||
5,085,201 VND 4,830,941 VND | 1 Piece(s) | 19 Day(s) | 7 | Available | For motor | Movable relay | ||
3,508,690 VND 3,333,256 VND | 1 Piece(s) | 19 Day(s) | 7 | NA | NA | Movable relay | ||
3,642,120 VND 3,460,014 VND | 1 Piece(s) | 19 Day(s) | 10 | NA | NA | Connection | ||
4,525,730 VND 4,299,444 VND | 1 Piece(s) | 19 Day(s) | 10 | Available | For motor | Connection | ||
4,527,697 VND 4,301,312 VND | 1 Piece(s) | 19 Day(s) | 10 | Available | For motor | Relay | ||
3,643,108 VND 3,460,953 VND | 1 Piece(s) | 19 Day(s) | 10 | NA | NA | Relay | ||
4,561,927 VND 4,333,831 VND | 1 Piece(s) | 19 Day(s) | 10 | NA | NA | Movable connection | ||
6,540,139 VND 6,213,132 VND | 1 Piece(s) | 19 Day(s) | 10 | Available | For motor | Movable connection | ||
6,541,516 VND 6,214,440 VND | 1 Piece(s) | 19 Day(s) | 10 | Available | For motor | Movable relay | ||
4,562,910 VND 4,334,765 VND | 1 Piece(s) | 19 Day(s) | 10 | NA | NA | Movable relay | ||
4,960,677 VND 4,712,643 VND | 1 Piece(s) | 19 Day(s) | 15 | NA | NA | Connection | ||
6,285,780 VND 5,971,491 VND | 1 Piece(s) | 19 Day(s) | 15 | Available | For motor | Connection | ||
6,287,157 VND 5,972,799 VND | 1 Piece(s) | 19 Day(s) | 15 | Available | For motor | Relay | ||
4,961,464 VND 4,713,391 VND | 1 Piece(s) | 19 Day(s) | 15 | NA | NA | Relay | ||
6,406,566 VND 6,086,238 VND | 1 Piece(s) | 19 Day(s) | 15 | NA | NA | Movable connection | ||
9,051,264 VND 8,598,701 VND | 1 Piece(s) | 19 Day(s) | 15 | Available | For motor | Movable connection | ||
9,052,838 VND 8,600,196 VND | 1 Piece(s) | 19 Day(s) | 15 | Available | For motor | Movable relay | ||
6,407,550 VND 6,087,173 VND | 1 Piece(s) | 19 Day(s) | 15 | NA | NA | Movable relay | ||
6,390,042 VND 6,070,540 VND | 1 Piece(s) | 19 Day(s) | 20 | NA | NA | Connection | ||
8,049,174 VND 7,646,715 VND | 1 Piece(s) | 19 Day(s) | 20 | Available | For motor | Connection | ||
8,050,748 VND 7,648,211 VND | 1 Piece(s) | 19 Day(s) | 20 | Available | For motor | Relay | ||
6,391,025 VND 6,071,474 VND | 1 Piece(s) | 19 Day(s) | 20 | NA | NA | Relay | ||
8,255,140 VND 7,842,383 VND | 1 Piece(s) | 19 Day(s) | 20 | NA | NA | Movable connection | ||
11,566,521 VND 10,988,195 VND | 1 Piece(s) | 19 Day(s) | 20 | Available | For motor | Movable connection | ||
11,568,094 VND 10,989,689 VND | 1 Piece(s) | 19 Day(s) | 20 | Available | For motor | Movable relay | ||
8,256,123 VND 7,843,317 VND | 1 Piece(s) | 19 Day(s) | 20 | NA | NA | Movable relay | ||
9,244,836 VND 8,782,594 VND | 1 Piece(s) | 19 Day(s) | 30 | NA | NA | Connection | ||
11,572,225 VND 10,993,614 VND | 1 Piece(s) | 19 Day(s) | 30 | Available | For motor | Connection |
Loading...Tải…
Cable characteristic | Standard | Applicable Motor | AR |