(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connection Cable for MSS/W Series AC Speed Control Motor

Connection Cable for MSS/W Series AC Speed Control Motor
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      980,253VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Type varies depending on motor output.
· The maximum extension distance that can be added to the cable is 10 m.
· Please use a movable connection cable for repeated bending and extension.

 
Part Number
CC01SU05SALE
CC01SU05RSALE
CC01SU07SALE
CC01SU07RSALE
CC02SU05SALE
CC02SU05RSALE
CC02SU07SALE
CC02SU07RSALE
CC03SU05SALE
CC03SU05RSALE
CC03SU07SALE
CC03SU07RSALE
CC04SU05SALE
CC04SU05RSALE
CC04SU07SALE
CC04SU07RSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length
(m)
Cable Type Applicable Motor

980,253 VND

931,240 VND

1 Piece(s) 14 Day(s) 1ConnectionMSS206,315,425,540

1,994,826 VND

1,895,085 VND

1 Piece(s) 14 Day(s) 1Movable connectionMSS206,315,425,540

1,213,240 VND

1,152,578 VND

1 Piece(s) 14 Day(s) 1ConnectionMSS560,590

2,321,525 VND

2,205,449 VND

1 Piece(s) 14 Day(s) 1Movable connectionMSS560,590

1,347,260 VND

1,279,897 VND

1 Piece(s) Same day 2ConnectionMSS206,315,425,540

2,533,178 VND

2,406,519 VND

1 Piece(s) 14 Day(s) 2Movable connectionMSS206,315,425,540

1,529,973 VND

1,453,474 VND

1 Piece(s) 14 Day(s) 2ConnectionMSS560,590

2,927,608 VND

2,781,228 VND

1 Piece(s) 14 Day(s) 2Movable connectionMSS560,590

1,592,226 VND

1,512,615 VND

1 Piece(s) 18 Day(s) 3ConnectionMSS206,315,425,540

3,075,511 VND

2,921,735 VND

1 Piece(s) 14 Day(s) 3Movable connectionMSS206,315,425,540

1,841,226 VND

1,749,165 VND

1 Piece(s) 14 Day(s) 3ConnectionMSS560,590

3,427,445 VND

3,256,073 VND

1 Piece(s) 14 Day(s) 3Movable connectionMSS560,590

1,856,671 VND

1,763,837 VND

1 Piece(s) 14 Day(s) 4ConnectionMSS206,315,425,540

3,507,116 VND

3,331,760 VND

1 Piece(s) 14 Day(s) 4Movable connectionMSS206,315,425,540

2,152,483 VND

2,044,859 VND

1 Piece(s) 14 Day(s) 4ConnectionMSS560,590

4,021,538 VND

3,820,461 VND

1 Piece(s) 14 Day(s) 4Movable connectionMSS560,590

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Electromagnetic Brake NA Attached cable NA Cable characteristic Standard