(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
K-7 coupling MD series (Part Number)

K-7 coupling MD series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      146,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· K-7 coupling MD series - Oldham Type.
· MD series Oldham Couplings structure Consists of three parts :2 hubs and 1 torque disc.
· Application: Robot, Various pumps, Blower, Printing machine, NC-MC machine tool and Conveyor.
· As K-7 standard specifications, 12 MD types from MD-35 to MD-160M ​​are available.
· MD series Body material is aluminum alloy.
· Torque disc material: Polyacetal resin.
· Torque discs are made of resin and do not need to be lubricated.
· Operating environment Temperature Range: -40 to 85 °C
· Assembly and replacement of intermediate torque transmission members are easy.

Part Number
MD-112
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

1,322,038 VND

1 Piece(s) 6 Day(s) or more 10112104100~Less than 5002001~4000[Steel] FC2501374000-308Set-Standard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard Properties Vibration Absorption / Compact
Allowable Misalignment No Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part MD-112 in the K-7 coupling MD series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MD-112 trong chuỗi K-7 coupling MD series.

Products like this...

Part Number
MD-100
MD-112-T
MD-125
MD-125-T
MD-140
MD-140-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

1,097,074 VND

1 Piece(s) 6 Day(s) or more 1010094100~Less than 5002001~4000[Steel] FC2501074000-198Set-Standard

270,460 VND

1 Piece(s) 6 Day(s) or more 10112---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-112-

1,671,982 VND

1 Piece(s) 6 Day(s) or more 10125121100~Less than 5002001~4000[Steel] FC2501574000-420Set-Standard

366,080 VND

1 Piece(s) 6 Day(s) or more 10125---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-125-

2,183,587 VND

1 Piece(s) 6 Day(s) or more 10140146100~Less than 5002001~4000[Steel] FC2501884000-559Set-Standard

471,536 VND

1 Piece(s) 6 Day(s) or more 10140---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-140-