(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
K-7 Coupling SD Series (Part Number)

K-7 Coupling SD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      142,968VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact, high-performance eccentricity absorbing, non-reactive force product with no backlash. Widely used in robots, medical equipment, packaging machinery, and machine tools etc.

Part Number
SD-17C-06-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Properties Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Type Torsional Rigidity
(N·m/deg)
Package products / single item

840,582 VND

1 Piece(s) 6 Day(s) or more 106717.524.91.0~Less than 3.0No Backlash / Low Inertia Moment / Vibration Absorption / Compact10001~78000Aluminum Alloy1.7615000-Clamp119Set

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard Allowable Misalignment No
Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part SD-17C-06-07 in the K-7 Coupling SD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SD-17C-06-07 trong chuỗi K-7 Coupling SD Series.

Products like this...

Part Number
SD-17C-03-05
SD-17C-03-06
SD-17C-03-06.35
SD-17C-06-08
SD-17C-06.35-06.35
SD-17C-06.35-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Properties Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Type Torsional Rigidity
(N·m/deg)
Package products / single item

840,582 VND

1 Piece(s) 6 Day(s) or more 103517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

840,582 VND

1 Piece(s) 6 Day(s) or more 103617.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

840,582 VND

1 Piece(s) 6 Day(s) or more 1036.3517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

840,582 VND

1 Piece(s) 6 Day(s) or more 106817.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

840,582 VND

1 Piece(s) 6 Day(s) or more 106.356.3517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

840,582 VND

1 Piece(s) 6 Day(s) or more 106.35717.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set