(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Recoil-Free (mm) SUS304

Recoil-Free (mm) SUS304
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,926VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from regular 304 grade stainless steel (18–8), but inserts made from other application-specific materials are also manufactured.

Part Number
05033
05424
5055
5066
5252
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThread Diameter(Inserted)M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M)

15,926 VND

1 Piece(s) 4 Day(s) or more 1031.5D

1,011,050 VND

3 Piece(s) 7 Day(s) or more 10422D

25,008 VND

1 Piece(s) 8 Day(s) or more 1052.5D

34,063 VND

1 Piece(s) 8 Day(s) or more 1063D

25,763 VND

1 Piece(s) 8 Day(s) or more 102.51D

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Screw Insert Material SUS304 Screw Type Coarse
Application Light Metal Notch Presence Sales Unit Low Quantity (can be purchased from one)
Application Light Metal Operating Environment Manufacturing Equipment