(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hole Plug【1-100 Pieces Per Package】

Hole Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,141VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It can be used as a hole plug for sheet metal, etc. For automobiles. There are white and black.

Part Number
0990-WHITE
4771-BLACK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSCompatible Nominal Thread Size (M) Mounting Object Shape Color Sales Unit

143,125 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 103φ3.0WhiteBox/package

7,141 VND

1 Piece(s) 6 Day(s) or more 1010M10 NutBlackLow Quantity (can be purchased from one)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For automobile