(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a product that can be used repeatedly and has a wide range of thickness tolerances. For panel.
Part Number |
---|
1C89-BLACK |
1C89-IVORY |
1H16-BLACK |
1L46-BLACK |
3H37-BLACK |
2488-BLACK |
2685-BLACK |
2784-BLACK |
2784-WHITE |
4410-BLACK |
4725-BLACK |
4730-BLACK |
5328-BLACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Compatible Nominal Thread Size (M) | Material | Mounting Object Shape | Plate Thickness (mm) | Color | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6,858 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | PA6 | φ5.0 | 0.8-12.2 | Black | Low Quantity (can be purchased from one) | |||
7,376 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | PA6 | φ5.0 | 0.8-12.2 | Ivory | Low Quantity (can be purchased from one) | |||
385,508 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 10 | 10 | PA6 | φ10.0 | 3.7-7.4 | Black | Box/package | ||
6,388 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4.3 | PA6 | φ4.3 | 2.0-10.8 | Black | Low Quantity (can be purchased from one) | |||
6,316 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | PA6 | M6 Nut | - | Black | Low Quantity (can be purchased from one) | |||
210,208 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 10 | 7 | PA6 | φ7.0 | 1.9-8.7 | Black | Box/package | ||
6,386 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | PA6 | φ6.0 | 3.2-9.5 | Black | Low Quantity (can be purchased from one) | |||
5,540 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | PP | φ5.0 | 1.8-4.5 | Black | Low Quantity (can be purchased from one) | |||
5,540 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | PP | φ5.0 | 1.8-4.5 | White | Low Quantity (can be purchased from one) | |||
6,200 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | PA6 | φ5.0 | 1.5-7.5 | Black | Low Quantity (can be purchased from one) | |||
4,311 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | PA6 | φ6.0 | 2.5-3.7 | Black | Low Quantity (can be purchased from one) | |||
6,386 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | PA6 | φ6.0 | 2.0-16.4 | Black | Low Quantity (can be purchased from one) | |||
5,161 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 7 | PA6 | φ7.0 | 2.0-9.0 | Black | Low Quantity (can be purchased from one) |
Loading...Tải…
Application | For Panel |