(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Spring

Plastic Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      143,081VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for eliminating creaky, reverberating, or rattling sounds associated with wire springs when they expand or contract.

Part Number
P0610
P0615
P0812
P0817
P1015
P1020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWire diameter
(mm)
O.D.
(mm)

143,081 VND

1 Piece(s) 4 Day(s) or more 101.06

251,959 VND

1 Piece(s) 5 Day(s) or more 101.56

276,955 VND

1 Piece(s) 5 Day(s) or more 101.28

346,944 VND

1 Piece(s) 5 Day(s) or more 101.78

381,438 VND

1 Piece(s) 5 Day(s) or more 101.510

438,179 VND

1 Piece(s) 4 Day(s) or more 102.010

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material PC (Transparent Polycarbonate)