(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Garter Spring

Garter Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,653VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Both ends of the tightly wound coil spring are fastened together in the shape of a ring.

Part Number
TG0161
TG0162
TG0181
TG0182
TG0201
TG0202
TG0251
TG0252
TG0301
TG0302
TG0351
TG0352
TG0401
TG0501
TG0502
TG0601
TG0602
TG0701
TG0851
TG0852
TG1001
TG1002
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWire diameter
(mm)
Spring Constant
(N/mm)
Coil Outer Diameter
(mm)
Applicable Diameter
(mm)
Initial Tension
(N)

15,653 VND

1 Piece(s) 6 Day(s) or more 100.350.182.018~201.2

15,653 VND

1 Piece(s) 6 Day(s) or more 100.40.172.518~201.3

21,853 VND

1 Piece(s) 5 Day(s) or more 100.350.162.020~221.2

16,450 VND

1 Piece(s) 6 Day(s) or more 100.40.152.520~221.3

19,176 VND

1 Piece(s) 5 Day(s) or more 100.350.152.022~251.2

19,461 VND

1 Piece(s) 5 Day(s) or more 100.40.142.522~251.3

19,973 VND

1 Piece(s) 5 Day(s) or more 100.350.122.028~311.2

23,445 VND

1 Piece(s) 5 Day(s) or more 100.40.112.528~311.3

24,640 VND

1 Piece(s) 5 Day(s) or more 100.350.102.033~381.2

19,238 VND

1 Piece(s) 6 Day(s) or more 100.40.092.533~381.3

26,233 VND

1 Piece(s) 5 Day(s) or more 100.350.092.039~441.2

20,833 VND

1 Piece(s) 6 Day(s) or more 100.40.082.539~441.3

25,948 VND

1 Piece(s) 5 Day(s) or more 100.40.072.544~511.3

32,721 VND

1 Piece(s) 5 Day(s) or more 100.40.062.555~641.3

42,968 VND

1 Piece(s) 5 Day(s) or more 100.50.103.055~642.2

32,785 VND

1 Piece(s) 6 Day(s) or more 100.40.052.666~761.3

44,958 VND

1 Piece(s) 5 Day(s) or more 100.50.093.166~762.2

39,558 VND

1 Piece(s) 6 Day(s) or more 100.40.042.677~891.3

42,745 VND

1 Piece(s) 6 Day(s) or more 100.40.032.793~1081.3

47,925 VND

1 Piece(s) 6 Day(s) or more 100.50.063.293~1082.2

40,691 VND

1 Piece(s) 5 Day(s) or more 100.40.032.7110~1281.3

51,448 VND

1 Piece(s) 5 Day(s) or more 100.50.053.2110~1282.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS304-WPB