(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Joint Magnet

Ball Joint Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      820,281VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By combining the magnet and yoke in the main body of the joint, the ball is held in place with magnetic force alone. 180° rotation. Used for fixing optical equipment, lighting fixtures, monitoring cameras, retaining medical equipment, and in robotic joints.

Part Number
1-KD516
1-KD625
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter OD
(φ)
Length L
(mm)
Height H
(mm)

820,281 VND

1 Piece(s) 7 Day(s) or more -163420

862,660 VND

1 Piece(s) 7 Day(s) or more 10204725

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Magnet type ( material ) Neodymium Magnet Types Ball joint magnet