(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnet Holder

Magnet Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      44,485VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These magnets are suited for teaching purposes. Safe for use in schools and elsewhere.

[Features]
- Strong polyamide-coated holder with good durability.

Part Number
MEMO18B
MEMO18G
MEMO18R
MEMO18W
MEMO18Y
MEMO30B
MEMO30G
MEMO30R
MEMO30W
MEMO30Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter OD
(φ)
Color

44,485 VND

1 Piece(s) 10 Day(s) or more 1018Blue

44,485 VND

1 Piece(s) 10 Day(s) or more 1018Green

44,485 VND

1 Piece(s) 10 Day(s) or more 1018Red

44,485 VND

1 Piece(s) 10 Day(s) or more 1018White

44,485 VND

1 Piece(s) 10 Day(s) or more 1018Yellow

67,711 VND

1 Piece(s) 10 Day(s) or more 1030Blue

67,711 VND

1 Piece(s) 10 Day(s) or more 1030Green

67,711 VND

1 Piece(s) 10 Day(s) or more 1030Red

67,711 VND

1 Piece(s) 10 Day(s) or more 1030White

67,711 VND

1 Piece(s) 10 Day(s) or more 1030Yellow

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Magnet type ( material ) Ferrite Magnet Types Magnet Note Holder