(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is an individual motor (component) of the stepper motor unit.
Part Number |
---|
ARM66AC-PS7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Size A (mm) | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,620,911 VND | 1 Piece(s) | 19 Day(s) | 60 | AC200 Type | Open loop | 0.05 | 4 | Presence | 0.12 | ~4 | N/A | - | 7.2 | Single axis shaft | PS | IP65 | - | AC |
Loading...Tải…
Type Details | Motor Unit | Drive Method | Unipolar | Cable Length(m) | N/A |
---|
Please check the type/dimensions/specifications of the part ARM66AC-PS7 in the Stepper Motor for Units series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ARM66AC-PS7 trong chuỗi Stepper Motor for Units.
Part Number |
---|
ARM15SBK |
ARM24SAK |
ARM24SAK-N10 |
ARM66AC-T10 |
ARM66AC-T20 |
ARM66AC-T3.6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Size A (mm) | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,457,101 VND | 1 Piece(s) | 29 Day(s) | 20 | DC Specifications | Closed Loop | 0.36 | - | No | - | - | N/A | 54 | - | Dual axis shaft | Standard | - | - | SBK | ||
3,939,034 VND | 1 Piece(s) | 19 Day(s) | 28 | DC Specifications | Closed Loop | 0.36 | - | No | - | - | N/A | - | - | Single axis shaft | Standard | - | - | SAK | ||
18,850,283 VND | 1 Piece(s) | 19 Day(s) | 28 | DC Specifications | Closed Loop | 0.036 | - | Presence | 0.05 | - | N/A | - | 10 | Single axis shaft | PN | - | - | SAK | ||
11,529,341 VND | 1 Piece(s) | 19 Day(s) | 60 | AC200 Type | Open loop | 0.036 | 3 | Presence | 0.25 | ~3 | N/A | - | 10 | Single axis shaft | TH | IP65 | Downward direction | AC | ||
11,529,341 VND | 1 Piece(s) | 19 Day(s) | 60 | AC200 Type | Open loop | 0.018 | 3.5 | Presence | 0.17 | ~4 | N/A | - | 20 | Single axis shaft | TH | IP65 | Downward direction | AC | ||
11,077,672 VND | 1 Piece(s) | 19 Day(s) | 60 | AC200 Type | Open loop | 0.1 | 1.25 | Presence | 0.59 | ~1.3 | N/A | - | 3.6 | Single axis shaft | TH | IP65 | Downward direction | AC |