(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motor for Units (Part Number)

Stepper Motor for Units
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,235,766VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an individual motor (component) of the stepper motor unit.

Part Number
ARM66AK-N50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSquare Flange Size A
(mm)
Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Degree of Protection Cable Exit Direction Model Number Symbol

26,835,894 VND

1 Piece(s) 19 Day(s) 60DC SpecificationsOpen loop0.00728Presence0.05~10N/A-50Single axis shaftPNIP65-AK

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Details Motor Unit Drive Method Unipolar Cable Length(m) N/A

Please check the type/dimensions/specifications of the part ARM66AK-N50 in the Stepper Motor for Units series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ARM66AK-N50 trong chuỗi Stepper Motor for Units.

Products like this...

Part Number
ARM15SBK
ARM24SAK
ARM24SAK-N10
ARM66AK-N7.2
ARM66AK-PS10
ARM66AK-PS25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSquare Flange Size A
(mm)
Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Degree of Protection Cable Exit Direction Model Number Symbol

4,457,101 VND

1 Piece(s) 29 Day(s) 20DC SpecificationsClosed Loop0.36-No--N/A54-Dual axis shaftStandard--SBK

3,939,034 VND

1 Piece(s) 19 Day(s) 28DC SpecificationsClosed Loop0.36-No--N/A--Single axis shaftStandard--SAK

18,850,283 VND

1 Piece(s) 19 Day(s) 28DC SpecificationsClosed Loop0.036-Presence0.05-N/A-10Single axis shaftPN--SAK

22,080,984 VND

1 Piece(s) 19 Day(s) 60DC SpecificationsOpen loop0.054Presence0.034~4N/A-7.2Single axis shaftPNIP65-AK

15,620,911 VND

1 Piece(s) 19 Day(s) 60DC SpecificationsOpen loop0.0365Presence0.12~5N/A-10Single axis shaftPSIP65-AK

17,905,220 VND

1 Piece(s) 19 Day(s) 60DC SpecificationsOpen loop0.01448Presence0.15~10N/A-25Single axis shaftPSIP65-AK