(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Top Joint, Expandable/Flexible Type, R-11

Top Joint, Expandable/Flexible Type, R-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      904,983VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

Equipped with a bolt-fall prevention feature. Utilizes a gasket that has been developed with extensive surface treatment and combines heat and chlorine resistance.

Part Number
TOPJ-R-11-3X2B-R
TOPJ-R-11-3X21/2B-R
TOPJ-R-11-4X2B-R
TOPJ-R-11-4X3B-R
TOPJ-R-11-4X21/2B-R
TOPJ-R-11-5X4B-R
TOPJ-R-11-6X4B-R
TOPJ-R-11-6X5B-R
TOPJ-R-11-21/2X2B-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Nominal Second End

919,326 VND

1 Piece(s) 12 Day(s) or more 3B(80A)2B(50A)

1,003,393 VND

1 Piece(s) 12 Day(s) or more 3B(80A)2 1/2B(65A)

1,268,735 VND

1 Piece(s) 12 Day(s) or more 4B(100A)2B(50A)

1,471,528 VND

1 Piece(s) 12 Day(s) or more 4B(100A)3B(80A)

1,408,580 VND

1 Piece(s) 12 Day(s) or more 4B(100A)2 1/2B(65A)

2,218,951 VND

1 Piece(s) 12 Day(s) or more 5B(125A)4B(100A)

2,383,893 VND

1 Piece(s) 12 Day(s) or more 6B(150A)4B(100A)

2,728,121 VND

1 Piece(s) 12 Day(s) or more 6B(150A)5B(125A)

904,983 VND

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2B(50A)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Nominal Second End

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Joint Applicable Pipe Steel pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material EPDM Body Material Cast Iron
Tightening Bolt Type Bolt Nut Surface Paint Primary Anti-rust Coating (Tail End R)
Close

Comparison list