(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M1 | Nominal of Thread M2 | Nominal of Thread 3(Different Diameters or Different Type Screw) |
---|---|---|---|---|---|---|---|
195,745 VND | 1 Piece(s) | 13 Day(s) or more | 1B(25A) | 1B(25A) | 1/2B(15A) | ||
195,745 VND | 1 Piece(s) | 13 Day(s) or more | 1B(25A) | 1B(25A) | 3/4B(20A) | ||
562,283 VND | 1 Piece(s) | 13 Day(s) or more | 2B(50A) | 2B(50A) | 1/2B(15A) | ||
562,283 VND | 1 Piece(s) | 13 Day(s) or more | 2B(50A) | 2B(50A) | 1B(25A) | ||
562,283 VND | 1 Piece(s) | 13 Day(s) or more | 2B(50A) | 2B(50A) | 3/4B(20A) | ||
535,191 VND | 1 Piece(s) | 13 Day(s) or more | 2B(50A) | 2B(50A) | 1 1/2B(40A) | ||
535,191 VND | 1 Piece(s) | 13 Day(s) or more | 2B(50A) | 2B(50A) | 1 1/4B(32A) | ||
138,371 VND | 1 Piece(s) | 13 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 1/2B(15A) | ||
1,957,990 VND | 1 Piece(s) | 13 Day(s) or more | 3B(80A) | 3B(80A) | 1B(25A) | ||
1,867,151 VND | 1 Piece(s) | 13 Day(s) or more | 3B(80A) | 3B(80A) | 2B(50A) | ||
1,957,990 VND | 1 Piece(s) | 13 Day(s) or more | 3B(80A) | 3B(80A) | 3/4B(20A) | ||
1,957,990 VND | 1 Piece(s) | 13 Day(s) or more | 3B(80A) | 3B(80A) | 1 1/2B(40A) | ||
1,957,990 VND | 1 Piece(s) | 13 Day(s) or more | 3B(80A) | 3B(80A) | 1 1/4B(32A) | ||
1,867,151 VND | 1 Piece(s) | 13 Day(s) or more | 3B(80A) | 3B(80A) | 2 1/2B(65A) | ||
3,165,978 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 1B(25A) | ||
3,165,978 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 2B(50A) | ||
3,165,978 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 3/4B(20A) | ||
3,019,361 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 3B(80A) | ||
3,165,978 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 1 1/2B(40A) | ||
3,165,978 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 1 1/4B(32A) | ||
3,019,361 VND | 1 Piece(s) | 13 Day(s) or more | 4B(100A) | 4B(100A) | 2 1/2B(65A) | ||
9,994,771 VND | 1 Piece(s) | 13 Day(s) or more | 5B(125A) | 5B(125A) | 2B(50A) | ||
9,523,051 VND | 1 Piece(s) | 13 Day(s) or more | 5B(125A) | 5B(125A) | 3B(80A) | ||
9,523,051 VND | 1 Piece(s) | 13 Day(s) or more | 5B(125A) | 5B(125A) | 4B(100A) | ||
9,994,771 VND | 1 Piece(s) | 13 Day(s) or more | 5B(125A) | 5B(125A) | 1 1/2B(40A) | ||
9,994,771 VND | 1 Piece(s) | 13 Day(s) or more | 5B(125A) | 5B(125A) | 2 1/2B(65A) | ||
10,786,815 VND | 1 Piece(s) | 13 Day(s) or more | 6B(150A) | 6B(150A) | 3B(80A) | ||
10,265,693 VND | 1 Piece(s) | 13 Day(s) or more | 6B(150A) | 6B(150A) | 4B(100A) | ||
10,265,693 VND | 1 Piece(s) | 13 Day(s) or more | 6B(150A) | 6B(150A) | 5B(125A) | ||
10,786,815 VND | 1 Piece(s) | 13 Day(s) or more | 6B(150A) | 6B(150A) | 2 1/2B(65A) | ||
404,511 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 1/2B(15A) | ||
388,575 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 1B(25A) | ||
404,511 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 3/4B(20A) | ||
388,575 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 1 1/4B(32A) | ||
308,893 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 1B(25A) | ||
308,893 VND | 1 Piece(s) | 13 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 3/4B(20A) | ||
1,534,076 VND | 1 Piece(s) | 13 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | 1B(25A) | ||
1,463,958 VND | 1 Piece(s) | 13 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | 2B(50A) | ||
1,534,076 VND | 1 Piece(s) | 13 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | 3/4B(20A) | ||
1,463,958 VND | 1 Piece(s) | 13 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | 1 1/2B(40A) |
Loading...Tải…
Connecting Shape | Tee | Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Applicable Fluid | Water |
Type | Fitting | Max. Operating Pressure(MPa) | 1 | Surface Treatment | Blue Coating |
Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Operating Temperature Range(°C) | 0::40 | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | Presence (epoxy lining) |