(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product, Reducing Socket (Part Number)

Pipe-End Anticorrosion Fitting, RCF-K Type, Standard Product, Reducing Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

Part Number
RCF-K-RS-1X1/2B
RCF-K-RS-1X3/4B
RCF-K-RS-2X1B
RCF-K-RS-2X3/4B
RCF-K-RS-2X11/2B
RCF-K-RS-2X11/4B
RCF-K-RS-3/4X1/2B
RCF-K-RS-3X2B
RCF-K-RS-3X21/2B
RCF-K-RS-4X3B
RCF-K-RS-5X4B
RCF-K-RS-6X4B
RCF-K-RS-6X5B
RCF-K-RS-11/2X1B
RCF-K-RS-11/2X3/4B
RCF-K-RS-11/2X11/4B
RCF-K-RS-11/4X1B
RCF-K-RS-11/4X3/4B
RCF-K-RS-21/2X2B
RCF-K-RS-21/2X11/2B
RCF-K-RS-21/2X11/4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread M1 Nominal of Thread M2

149,526 VND

1 Piece(s) 13 Day(s) or more 1B(25A)1/2B(15A)

149,526 VND

1 Piece(s) 13 Day(s) or more 1B(25A)3/4B(20A)

335,985 VND

1 Piece(s) 13 Day(s) or more 2B(50A)1B(25A)

335,985 VND

1 Piece(s) 13 Day(s) or more 2B(50A)3/4B(20A)

321,643 VND

1 Piece(s) 13 Day(s) or more 2B(50A)1 1/2B(40A)

321,643 VND

1 Piece(s) 13 Day(s) or more 2B(50A)1 1/4B(32A)

122,435 VND

1 Piece(s) 13 Day(s) or more 3/4B(20A)1/2B(15A)

977,895 VND

1 Piece(s) 13 Day(s) or more 3B(80A)2B(50A)

977,895 VND

1 Piece(s) 13 Day(s) or more 3B(80A)2 1/2B(65A)

1,647,228 VND

1 Piece(s) 13 Day(s) or more 4B(100A)3B(80A)

2,748,438 VND

1 Piece(s) 13 Day(s) or more 5B(125A)4B(100A)

3,832,123 VND

1 Piece(s) 13 Day(s) or more 6B(150A)4B(100A)

3,832,123 VND

1 Piece(s) 13 Day(s) or more 6B(150A)5B(125A)

246,741 VND

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)1B(25A)

257,896 VND

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)3/4B(20A)

246,741 VND

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

192,555 VND

1 Piece(s) 13 Day(s) or more 1 1/4B(32A)1B(25A)

192,555 VND

1 Piece(s) 13 Day(s) or more 1 1/4B(32A)3/4B(20A)

675,431 VND

1 Piece(s) 13 Day(s) or more 2 1/2B(65A)2B(50A)

675,431 VND

1 Piece(s) 13 Day(s) or more 2 1/2B(65A)1 1/2B(40A)

780,281 VND

1 Piece(s) 13 Day(s) or more 2 1/2B(65A)1 1/4B(32A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)