(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Chain, Roll Brush (Sintering Chain) TS Type (For Driving)

Roller Chain, Roll Brush (Sintering Chain) TS Type (For Driving)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

"Self-lubricating roller chains" using sintered bushings impregnated with oil do not require re-oiling. Even when impossible to re-oil equipment that handles products adverse to lubricating oil, or in narrow places, safety and safe driving achieved. Since the roller rotates, friction is reduced and engagement with sprocket is smooth.

 
Part Number
40FS-TS-CL
40FS-TS-OL
50FS-TS
50FS-TS-CL
50FS-TS-OL
60FS-TS
60FS-TS-CL
60FS-TS-OL
80FS-TS
80FS-TS-CL
80FS-TS-OL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Number Pitch Number of Strands Roller Outer Diameter R
(mm)
Length
(m)
Joining link name Compatible Chain Number

130,158 VND

1 Piece(s) 7 Day(s) or more --12.7---Clamp Links40FS-TS

173,186 VND

1 Piece(s) 7 Day(s) or more --12.7---Offset Link40FS-TS

3,789,578 VND

1 Piece(s) 7 Day(s) or more --------

92,500 VND

1 Piece(s) 7 Day(s) or more --15.875---Clamp Links50FS-TS

193,108 VND

1 Piece(s) 11 Day(s) or more 10-------

4,727,443 VND

1 Piece(s) 7 Day(s) or more --------

157,648 VND

1 Piece(s) 7 Day(s) or more --------

232,548 VND

1 Piece(s) 7 Day(s) or more --19.05---Offset Link60FS-TS

7,292,025 VND

1 Piece(s) 7 Day(s) or more -80FS-TS25.4115.881--

191,911 VND

1 Piece(s) 7 Day(s) or more --25.4---Clamp Links80FS-TS

308,248 VND

1 Piece(s) 7 Day(s) or more --25.4---Offset Link80FS-TS

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lubrication-Free Chains Material Steel