(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Induction Motor 25W Gear Head [S8KA3]

Induction Motor 25W Gear Head [S8KA3]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,017,836VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.

[Features]
· Allowable torque from when combined with gearhead.
· Allowable torque when connected with a middle gearhead with a reduction ratio of 1/10 is 7.84N-m

Part Number
S8KA3B
S8KA3B1
S8KA5B
S8KA5B1
S8KA6B
S8KA6B1
S8KA7.5B
S8KA7.5B1
S8KA9B
S8KA9B1
S8KA12.5B
S8KA12.5B1
S8KA15B
S8KA15B1
S8KA25B
S8KA36B
S8KA36B1
S8KA50B1
S8KA60B
S8KA60B1
S8KA75B
S8KA75B1
S8KA90B
S8KA90B1
S8KA100B
S8KA100B1
S8KA180B
S8KA180B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio With Ball Bearing Rotation Direction

1,017,836 VND

1 Piece(s) 5 Day(s) or more 3Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 3Ball bearing typeDirection identical to motor

1,017,836 VND

1 Piece(s) 5 Day(s) or more 5Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 5Ball bearing typeDirection identical to motor

1,017,836 VND

1 Piece(s) 5 Day(s) or more 6Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 6Ball bearing typeDirection identical to motor

1,017,836 VND

1 Piece(s) 5 Day(s) or more 7.5Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 7.5Ball bearing typeDirection identical to motor

1,017,836 VND

1 Piece(s) 8 Day(s) or more 9Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 9Ball bearing typeDirection identical to motor

1,017,836 VND

1 Piece(s) 5 Day(s) or more 12.5Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 12.5Ball bearing typeDirection identical to motor

1,017,836 VND

1 Piece(s) 5 Day(s) or more 15Ball bearing metal mix typeDirection identical to motor

1,499,273 VND

1 Piece(s) 5 Day(s) or more 15Ball bearing typeDirection identical to motor

1,074,361 VND

1 Piece(s) 5 Day(s) or more 25Ball bearing metal mix typeDirection opposite to motor

1,074,361 VND

1 Piece(s) 5 Day(s) or more 36Ball bearing metal mix typeDirection opposite to motor

1,622,066 VND

1 Piece(s) 5 Day(s) or more 36Ball bearing typeDirection opposite to motor

1,769,423 VND

1 Piece(s) 5 Day(s) or more 50Ball bearing typeDirection identical to motor

1,113,735 VND

1 Piece(s) 5 Day(s) or more 60Ball bearing metal mix typeDirection identical to motor

1,769,423 VND

1 Piece(s) 5 Day(s) or more 60Ball bearing typeDirection identical to motor

1,071,116 VND

1 Piece(s) 5 Day(s) or more 75Ball bearing metal mix typeDirection identical to motor

1,769,423 VND

1 Piece(s) 5 Day(s) or more 75Ball bearing typeDirection identical to motor

1,113,735 VND

1 Piece(s) 5 Day(s) or more 90Ball bearing metal mix typeDirection identical to motor

1,769,423 VND

1 Piece(s) 5 Day(s) or more 90Ball bearing typeDirection identical to motor

1,113,735 VND

1 Piece(s) 5 Day(s) or more 100Ball bearing metal mix typeDirection identical to motor

1,769,423 VND

1 Piece(s) 5 Day(s) or more 100Ball bearing typeDirection identical to motor

1,113,735 VND

1 Piece(s) 5 Day(s) or more 180Ball bearing metal mix typeDirection identical to motor

1,769,423 VND

1 Piece(s) 5 Day(s) or more 180Ball bearing typeDirection identical to motor

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gearhead Square Flange Dim. A(mm) 80 Output(W) 25
Environment Standard Gear Head Type Parallel Shafts Gearhead output shaft specification Key Type
Shaft impact strength General load Output details(W) 6~25