(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Portable O-ring set suitable for on-site repairs and maintenance.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· Many different types and sizes available at low prices.
· Easy to install and requires only a small space.
· There is no fixed seal orientation, which enables seals to made from both sides.
Type | For fixing G | Material Code JIS | A Type A | Application | Set for Carrying |
---|---|---|---|---|---|
Content | G-25~G-90 | Rubber Material | NBR70° |