(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
O-Ring Set OR8000 Portable Set (Part Number)

O-Ring Set OR8000 Portable Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      897,106VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

O-Ring Set OR8000 Portable Set
This box contains a variety of O Ring sizes to choose from, accompanied by a plentiful quantity of pieces.
[Feature]
● Contain O Ring Nominal Number : P-3 to P-40
● Thickness (mm.) :
Nominal Number : P-3 to P-10 the thickness is 1.9
Nominal Number : P-10A to P-22 the thickness is 2.4
Nominal Number : P-22A to P-40 the thickness is 3.5
● Material : Nitrile Rubber
● Standard : JIS B2401
[Application]
A portable O-ring set for carrying suitable for on-site repairs and maintenance.

 
Part Number
OR8000-1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

897,106 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type P (For Motion / Fixing) Material Code JIS A Type A Application Set for Carrying
Content P-3~P-40 Rubber Material NBR70°