(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A washer that makes it easy to seal threads. (SW-N type)
[Features]
·It is possible to completely prevent the leakage of liquids and the intrusion of foreign matter from tightening points.
·Excellent oil resistance, heat resistance, and tensile strength due to the use of special synthetic rubber.
·Easy to install compared to sealing materials, etc., improving workability.
·The packing part has a lip structure and has excellent sealing performance.
[Applications]
·Prevents internal leakage from the threaded part.
·To prevent intrusion from the outside into the screw part.
·Since there is no tightening allowance on the inner diameter, it can be easily used for work that requires a bolt to be passed through.
Part Number |
---|
SW3X6.4-N |
SW4X7.2-N |
SW4X9-N |
SW6X11-N |
SW8X13-N |
SW10X17-N |
SW11X18-N |
SW12X19-N |
SW16X23-N |
SW18X27-N |
SW20X29-N |
SW22X31-N |
SW24X33-N |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Number | Applicable Screw Dia. | Outer Diameter φD (mm) | Number of pieces (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
151,308 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 3 | M3 | 6.4 | 6.4 | ||
151,308 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 4 | M4 | 7.2 | 7.2 | ||
151,308 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 4 | M4 | 9.0 | 9.0 | ||
141,663 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 6 | M6 | 11.0 | 11.0 | ||
157,598 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 8 | M8 | 13.0 | 13.0 | ||
249,960 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 10 | M10 | 17.0 | 17.0 | ||
274,956 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 11 | M11 | 18.1 | 18.1 | ||
299,952 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 12 | M12 | 19.0 | 19.0 | ||
324,948 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 16 | M16 | 23.0 | 23.0 | ||
324,948 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 18 | M18 | 27.0 | 27.0 | ||
374,940 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 20 | M20 | 29.0 | 29.0 | ||
399,936 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 22 | M22 | 31.0 | 31.0 | ||
424,932 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) or more | 10 | 24 | M24 | 33.0 | 33.0 |
Loading...Tải…
Type | Seal Washer | Metal ring material | SPCC |