(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
With and without plating are available.
Part Number |
---|
NO.03X1/2 |
NO.03X1/2N |
NO.03X1/2X16.5 |
NO.03X1/4 |
NO.03X1/4N |
NO.03X1/8 |
NO.03X1/8N |
NO.03X3/4 |
NO.03X3/4N |
NO.03X3/8 |
NO.03X3/8N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Connection Thread Nominal | L Dimension | d Dimension |
---|---|---|---|---|---|---|---|---|---|
142,250 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod (With plating) | 1/2B | 46 | 14.5 | ||
133,881 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod | 1/2B | 46 | 14.5 | ||
177,308 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod (With plating) | 1/2B | 43.5 | 16.5 | ||
72,193 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Brass] Brass Rod (With plating) | 1/4B | 37 | 8.5 | ||
59,780 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod | 1/4B | 37 | 8.5 | ||
55,793 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod (With plating) | 1/8B | 28 | 7 | ||
53,005 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod | 1/8B | 28 | 7 | ||
337,196 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod (With plating) | 3/4B | 64 | 20.5 | ||
324,198 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod | 3/4B | 64 | 20.5 | ||
90,455 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Brass] Brass Rod (With plating) | 3/8B | 43.5 | 11 | ||
92,113 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Brass] Brass Rod | 3/8B | 43.5 | 11 |
Loading...Tải…
Type | Hose Fittings | Applicable Fluid | Air | Hose Connection Type | Hose Barb |
---|---|---|---|---|---|
Connection Thread Type | G | Connection Type | Acorn Nut | Shape | Straight |