(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Urethane has superior mechanical strength and abrasion resistance compared to other types of rubber.
Care is required when using due to its low heat resistance, water resistance, and moisture resistance.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width A (mm) | Thickness T (mm) | Length (mm) | Hardness (shore, asker, penetration) |
---|---|---|---|---|---|---|---|---|
277,955 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 1 | 100 | Shore A50 | ||
401,465 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 1 | 200 | Shore A50 | ||
728,163 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 300 | Shore A50 | ||
1,466,765 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1 | 500 | Shore A50 | ||
370,643 VND | 1 Piece(s) | 4 Day(s) or more | 100 | 2 | 100 | Shore A50 | ||
532,941 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 2 | 200 | Shore A50 | ||
1,021,336 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 2 | 300 | Shore A50 | ||
2,218,894 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 2 | 500 | Shore A50 | ||
437,321 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 3 | 100 | Shore A50 | ||
696,388 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 3 | 200 | Shore A50 | ||
1,550,501 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 3 | 300 | Shore A50 | ||
3,369,960 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 3 | 500 | Shore A50 | ||
520,988 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 5 | 100 | Shore A50 | ||
909,854 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 5 | 200 | Shore A50 | ||
1,995,930 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 5 | 300 | Shore A50 | ||
4,391,297 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 5 | 500 | Shore A50 | ||
826,367 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 10 | 100 | Shore A50 | ||
1,671,232 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 10 | 200 | Shore A50 | ||
3,852,883 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 10 | 300 | Shore A50 | ||
8,494,890 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 10 | 500 | Shore A50 | ||
1,253,299 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 20 | 100 | Shore A50 | ||
3,063,759 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 20 | 200 | Shore A50 | ||
7,102,113 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 20 | 300 | Shore A50 | ||
16,293,392 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 20 | 500 | Shore A50 | ||
1,671,232 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 30 | 100 | Shore A50 | ||
4,572,268 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 30 | 200 | Shore A50 | ||
10,583,806 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 30 | 300 | Shore A50 | ||
24,231,122 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 30 | 500 | Shore A50 | ||
250,068 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 1 | 100 | Shore A60 | ||
357,640 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 1 | 200 | Shore A60 | ||
616,606 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 300 | Shore A60 | ||
1,220,804 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1 | 500 | Shore A60 | ||
305,846 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 2 | 100 | Shore A60 | ||
465,210 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 2 | 200 | Shore A60 | ||
835,616 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 2 | 300 | Shore A60 | ||
1,847,454 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 2 | 500 | Shore A60 | ||
385,528 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 3 | 100 | Shore A60 | ||
636,526 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 3 | 200 | Shore A60 | ||
1,276,545 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 3 | 300 | Shore A60 | ||
2,808,300 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 3 | 500 | Shore A60 | ||
457,241 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 5 | 100 | Shore A60 | ||
787,925 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 5 | 200 | Shore A60 | ||
1,652,485 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 5 | 300 | Shore A60 | ||
3,657,914 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 5 | 500 | Shore A60 | ||
728,163 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 10 | 100 | Shore A60 | ||
1,392,527 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 10 | 200 | Shore A60 | ||
3,193,738 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 10 | 300 | Shore A60 | ||
7,079,117 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 10 | 500 | Shore A60 | ||
1,044,332 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 20 | 100 | Shore A60 | ||
2,553,091 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 20 | 200 | Shore A60 | ||
5,802,571 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 20 | 300 | Shore A60 | ||
13,577,827 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 20 | 500 | Shore A60 | ||
1,392,527 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 30 | 100 | Shore A60 | ||
3,713,655 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 30 | 200 | Shore A60 | ||
8,703,607 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 30 | 300 | Shore A60 | ||
20,192,518 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 30 | 500 | Shore A60 | ||
226,163 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 1 | 100 | Shore A70 | ||
313,813 VND | 1 Piece(s) | 11 Day(s) or more | 200 | 1 | 200 | Shore A70 | ||
520,988 VND | 1 Piece(s) | 11 Day(s) or more | 300 | 1 | 300 | Shore A70 | ||
974,844 VND | 1 Piece(s) | 11 Day(s) or more | 500 | 1 | 500 | Shore A70 |
Loading...Tải…
Grade, Type | Standard | Material | Urethane | With or Without Adhesive | No Seal |
---|---|---|---|---|---|
Color | Natural Color |