(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soft fluoropolymer S-PTFE, FF Packing

Soft fluoropolymer S-PTFE, FF Packing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,071VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An FF gasket (packing) to JIS standard s for soft fluoropolymer (PTFE) materials. Various sizes from 15A to 50A are available.
[Nominal diameter] 15 A, 20 A, 25 A, 32 A, 40 A, 50 A
[JIS flange standard] 5K, 10K
[Thickness] 3 mm, 50 A
[JIS flange standard] 5K, 10K
[Thickness] 3 mm

Part Number
S-PTFE-FF-5K-3-15A
S-PTFE-FF-5K-3-20A
S-PTFE-FF-5K-3-25A
S-PTFE-FF-5K-3-32A
S-PTFE-FF-5K-3-40A
S-PTFE-FF-5K-3-50A
S-PTFE-FF-5K-3-65A
S-PTFE-FF-5K-3-80A
S-PTFE-FF-5K-3-100A
S-PTFE-FF-5K-3-125A
S-PTFE-FF-5K-3-150A
S-PTFE-FF-10K-3-15A
S-PTFE-FF-10K-3-20A
S-PTFE-FF-10K-3-25A
S-PTFE-FF-10K-3-32A
S-PTFE-FF-10K-3-40A
S-PTFE-FF-10K-3-50A
S-PTFE-FF-10K-3-65A
S-PTFE-FF-10K-3-80A
S-PTFE-FF-10K-3-100A
S-PTFE-FF-10K-3-125A
S-PTFE-FF-10K-3-150A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Diameter JIS Flange Standard

199,071 VND

1 Piece(s) 11 Day(s) or more 15A5K

237,973 VND

1 Piece(s) 4 Day(s) or more 20A5K

231,741 VND

1 Piece(s) 11 Day(s) or more 25A5K

266,003 VND

1 Piece(s) 11 Day(s) or more 32A5K

281,145 VND

1 Piece(s) 11 Day(s) or more 40A5K

313,416 VND

1 Piece(s) 11 Day(s) or more 50A5K

409,433 VND

1 Piece(s) 11 Day(s) or more 65A5K

458,436 VND

1 Piece(s) 4 Day(s) or more 80A5K

563,618 VND

1 Piece(s) 11 Day(s) or more 100A5K

760,433 VND

1 Piece(s) 11 Day(s) or more 125A5K

980,093 VND

1 Piece(s) 4 Day(s) or more 150A5K

349,128 VND

1 Piece(s) 4 Day(s) or more 15A10K

338,118 VND

1 Piece(s) 11 Day(s) or more 20A10K

469,050 VND

1 Piece(s) 4 Day(s) or more 25A10K

487,125 VND

1 Piece(s) 11 Day(s) or more 32A10K

540,765 VND

1 Piece(s) 4 Day(s) or more 40A10K

591,110 VND

1 Piece(s) 11 Day(s) or more 50A10K

709,436 VND

1 Piece(s) 11 Day(s) or more 65A10K

773,583 VND

1 Piece(s) 11 Day(s) or more 80A10K

944,848 VND

1 Piece(s) 11 Day(s) or more 100A10K

1,325,287 VND

1 Piece(s) 11 Day(s) or more 125A10K

1,653,235 VND

1 Piece(s) 11 Day(s) or more 150A10K

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Sheet Gaskets / Packing Material PTFE Thickness(mm) 3