(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pear-Shaped Carabiner (Ring Not Included)

Pear-Shaped Carabiner (Ring Not Included)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      110,359VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling fitting such as a chain / wire / rope.

Part Number
NK-3A
NK-4A
NK-5A
NK-8A
NK-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCode No. Wire diameter D
(mm)
Length L
(mm)
Reference Applied Load
(kgf)

110,359 VND

1 Piece(s) 6 Day(s) or more 197233810

110,753 VND

1 Piece(s) 6 Day(s) or more 197344530

119,480 VND

1 Piece(s) 6 Day(s) or more 197455460

206,966 VND

1 Piece(s) 9 Day(s) 1976881120

347,194 VND

1 Piece(s) 9 Day(s) 197710102150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material Stainless SUS304