(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Snap Hook Type A

Snap Hook Type A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      137,113VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Prevents tangling at the ring side.

Part Number
A-4
A-5
A-8
A-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCode No. Wire diameter D
(mm)
Length L
(mm)
Reference Applied Load
(kgf)

137,113 VND

1 Piece(s) 6 Day(s) or more 80044530

141,244 VND

1 Piece(s) 6 Day(s) or more 08955360

247,473 VND

1 Piece(s) 9 Day(s) 092880120

390,488 VND

1 Piece(s) 7 Day(s) or more 09310102150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material Stainless SUS304