(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eye Strap

Eye Strap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      45,442VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Can be mounted on a narrow ground plane.

Part Number
IS-4
IS-5
IS-6
IS-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)

45,442 VND

1 Piece(s) 6 Day(s) or more 08447

48,983 VND

1 Piece(s) 6 Day(s) or more 085515

59,802 VND

1 Piece(s) 9 Day(s) or more 086620

108,392 VND

1 Piece(s) 6 Day(s) or more 0881090

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Eye Strap Material Stainless SUS304