(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eye Screw

Eye Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      143,605VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This product can be purchased in single unit increments.

Product Description

Can be attached to wooden walls, etc.

Part Number
STS-3
STS-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTwist Diameter (M screw) Pitch
(mm)
Reference Applied Load
(kgf)
Code No.

143,605 VND

1 Piece(s) 7 Day(s) or more 2.80.91151139

178,031 VND

1 Piece(s) 7 Day(s) or more 52.12301141

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless SUS304 Tip Shape Cone Point Screw Type Half Thread