(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
S-Shaped Hook

S-Shaped Hook
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

All stainless steel and is a strong anti-rust hanging bracket.

Part Number
S-1.2
S-3
S-5
S-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)

4,420 VND

1 Piece(s) 9 Day(s) 18441.20.5

27,693 VND

1 Piece(s) 9 Day(s) or more 36037

53,114 VND

1 Piece(s) 6 Day(s) or more 362520

77,507 VND

1 Piece(s) 6 Day(s) or more 363630

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type S-shaped Hook Material Stainless SUS304