(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dowel Pin With Internal Thread TMMDP (TMMDP-5X15)

Dowel Pin With Internal Thread TMMDP (TMMDP-5X15)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,566VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A dowel pin with an inner screw that complies with the Himeno standards (TMMDP).

Part Number
TMMDP-5X15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Dia. Length

28,731 VND

1 Piece(s) 6 Day(s) or more 10515

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Dia. Tolerance Positive Tolerance Shape Straight/Parallel Joggling End Shape Internal Thread
Material Iron Surface Treatment No Sales Unit Low Quantity (can be purchased from one)
Tolerance No

Please check the type/dimensions/specifications of the part TMMDP-5X15 in the Dowel Pin With Internal Thread TMMDP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TMMDP-5X15 trong chuỗi Dowel Pin With Internal Thread TMMDP.

Products like this...

Part Number
TMMDP-10X35
TMMDP-10X40
TMMDP-10X45
TMMDP-5X20
TMMDP-5X25
TMMDP-5X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal Dia. Length

28,855 VND

1 Piece(s) 6 Day(s) or more 101035

26,818 VND

1 Piece(s) 6 Day(s) or more 101040

31,360 VND

1 Piece(s) 6 Day(s) or more 101045

28,731 VND

1 Piece(s) 6 Day(s) or more 10520

28,731 VND

1 Piece(s) 6 Day(s) or more 10525

28,731 VND

1 Piece(s) 6 Day(s) or more 10530