(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS316L Stable E Nut

SUS316L Stable E Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,503VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for the fastening of soft or fragile materials. Capable of performing an intermediate lock. Does not require a spring lock washer, either.

Part Number
SBEN-M3-SUS
SBEN-M4-SUS
SBEN-M5-SUS
SBEN-M6-SUS
SBEN-M8-SUS
SBEN-M10-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M)

14,503 VND

1 Piece(s) 6 Day(s) or more 103

15,226 VND

1 Piece(s) 6 Day(s) or more 104

16,091 VND

1 Piece(s) 6 Day(s) or more 105

21,946 VND

1 Piece(s) 6 Day(s) or more 106

24,338 VND

1 Piece(s) 6 Day(s) or more 108

41,950 VND

1 Piece(s) 6 Day(s) or more 1010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS316L Surface Treatment No Thread Type Metric coarse
Applications, Functions Stop loosening Locking Details Other special shapes Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No