(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A surface type platinum resistance temperature detector. This product comes with a brass nickel plated mounting bracket.
Measurement Object | Temperature | Type | Temperature Measuring Resistor | Sheath Material, Protective Tube Material | SUS304 |
---|---|---|---|---|---|
Type of deviceand element | Pt100Ω | Operating Environment | Standard | Temperature Measurement Range(°C) | -50::250 |
Number of devices | 1 | Sheath, Protecting Tube Shape | Plate | Terminal and Terminal Box | M3Y Terminal |
Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type | Silicon Rubber |