(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hose Fitting, Three-way Coupling (with Plating) HY (Part Number)

Hose Fitting, Three-way Coupling (with Plating) HY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      106,425VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coupling to connect a hose in three directions. Ideal for hose branching. Attractive chrome plating.

 
Part Number
HY-3007
HY-3008
HY-3009
HY-3010
HY-3014
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVolute outer diameter D2
(mm)

114,196 VND

1 Piece(s) 4 Day(s) or more 7

120,571 VND

1 Piece(s) 4 Day(s) or more 8

106,425 VND

1 Piece(s) 10 Day(s) 9

126,687 VND

1 Piece(s) 4 Day(s) or more 10.5

197,068 VND

1 Piece(s) 4 Day(s) or more 14

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material C3771BD Material (Forging) Type Hose fitting Fluid Water / Air / Oil
Hose Connection Type Volute Connection Type Volute Shape Y-Shaped
Surface Treatment Chrome Plating